(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Housing Nut Wrench

Housing Nut Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· There is no need to acquire numerous box wrenches since the adjustable tool supports various vehicle models.
· The grip is designed to support hexagons on the inside and octagons on the outside, and by tightening the push bolt after adjustment, it grips powerfully through the principle of leverage.
· It can also be used for round housing nuts of 2 t vehicles using the attached round claw.
· 2 t to large truck/trailer housing nut wrench.
[Applications]
· Mainly for large trucks of 4 tons and up.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tire-Related
  • Applicable Size(mm)
    6 Corner 46-128/8 Corner 60-130
  • Mass(g)
    4700 (g/Set)
  • Features
    There is no need to acquire numerous box wrenches, since the adjustable tool supports various vehicle models.
  • Accessory
    Round Nail for Round Nut: Φ6, Φ8, Φ10 mm x 2 Pcs Each
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
Part Number : IH-904A
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Applicable Size(mm)
    6 Corner 46-128/8 Corner 60-130
  • Mass(g)
    4700 (g/Set)
  • Features
    There is no need to acquire numerous box wrenches, since the adjustable tool supports various vehicle models.
  • Accessory
    Round Nail for Round Nut: Φ6, Φ8, Φ10 mm x 2 Pcs Each