(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bearing Puller

Bearing Puller

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Bearings can even be extracted from cases with solid bottoms such as clutch pilots, hubs of two-wheeled vehicles, crankcases, agricultural machines, air tools, etc.
[Applications]
· A dedicated tool for removing bearings in the case.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Generic Tool
  • Center Bolt Diameter
    M8
  • Fracture Load(t)
    1
  • Mass(g)
    900
  • Features
    Bearings can be extracted from cases with solid bottoms such as clutch pilots, hubs of two-wheeled vehicles, crankcase, agricultural machines, air tools, etc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : NHBP-10257
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Generic Tool
  • Center Bolt Diameter
    M8
  • Fracture Load(t)
    1
  • Mass(g)
    900
  • Features
    Bearings can be extracted from cases with solid bottoms such as clutch pilots, hubs of two-wheeled vehicles, crankcase, agricultural machines, air tools, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)