(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Free Position Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Free Position Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Can be used according to the work environment in combination with a special handle and drive.
· It can also be used separately as a wrench.
· Convenient for tightening and loosening of bolts and nuts in narrow places.
· It supports a wide variety of bolts and nuts with plentiful size variations.
· The wrench body and handle are separate, and the rising angle of the handle and various combinations of the front and back of the wrench socket allow various applications.
· Since the fixed angle of the wrench and the handle can be adjusted in 24 positions every 15°, the angle can be set to suit the work environment.
· Fast-feed operation is possible due to the cranking motion of pushing/pulling the handle while the body and handle are free.
· The wrench is a compact plate ratchet type.
[Applications]
· Automotive Maintenance Tools
· Tightening/loosening of bolts/nuts in narrow places

Basic Specifications

Part Number
Set Content

Refine by

  • Wrench AE101-10, 12, 14, 12S, 3R, Handle AE102, AE103
  • Wrench AE101-10, 12, 14, Handle AE102
  • Wrench AE101-3R, Handle AE103
  • Clear
Trusco Code

Refine by

  • 373-0549
  • 373-0531
  • 373-0522
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Wrench AE101-10, 12, 14, Handle AE102
373-0522
8 Day(s)
-

Part Number : ATE104
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Set Content
    Wrench AE101-10, 12, 14, Handle AE102
  • Trusco Code
    373-0522
  • Mass(g)
    1200
  • Set Content(Point)
    4
Wrench AE101-10, 12, 14, 12S, 3R, Handle AE102, AE103
373-0531
8 Day(s)
-

Part Number : ATE107
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Set Content
    Wrench AE101-10, 12, 14, 12S, 3R, Handle AE102, AE103
  • Trusco Code
    373-0531
  • Mass(g)
    1700
  • Set Content(Point)
    7
Wrench AE101-3R, Handle AE103
373-0549
1 Day(s)
-

Part Number : ATE112
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Set Content
    Wrench AE101-3R, Handle AE103
  • Trusco Code
    373-0549
  • Mass(g)
    400
  • Set Content(Point)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)