(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lever type tube bender (detachable handle type)

Click this image to zoom it.

Move the mouse over the image to zoom

Lever type tube bender (detachable handle type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Never before seen separate (removable handle) type of bender.
[Applications]
· Extremely efficient in work on wall edges and under eaves.

Basic Specifications

  • Specifications
    • STOCK
  • Unit of representation
    For Inch
  • Bend Angle
    0~90°
  • Intended Use
    Makes work by the walls and under eaves very efficient.
  • Features
    Never before seen separate (removable handle) type of bender.
Part Number
Applicable Pipe Dia.

Refine by

  • 1/2
  • 3/4
  • 3/8
  • 5/8
  • Clear
Bending radius R

Refine by

  • 23.81mm
  • 38.1mm
  • 57.15mm
  • 76.2mm
  • Clear
Dimension Left Hand(mm)

Refine by

  • 335
  • 405
  • 535
  • 660
  • Clear
Dimension Right Hand(mm)

Refine by

  • 420
  • 500
  • 640
  • 780
  • Clear
Trusco Code

Refine by

  • 388-2420
  • 388-2411
  • 390-4211
  • 390-4202
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3/8
23.81mm
335
420
388-2411
1 Day(s)
-

Part Number : 964-FH-06
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    3/8
  • Bending radius R
    23.81mm
  • Dimension Left Hand(mm)
    335
  • Dimension Right Hand(mm)
    420
  • Bend Angle
    0~90°
  • Trusco Code
    388-2411
  • Mass(g)
    900
  • Intended Use
    Makes work by the walls and under eaves very efficient.
  • Features
    Never before seen separate (removable handle) type of bender.
1/2
38.1mm
405
500
390-4202
1 Day(s)
-

Part Number : 964-FH-08
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/2
  • Bending radius R
    38.1mm
  • Dimension Left Hand(mm)
    405
  • Dimension Right Hand(mm)
    500
  • Bend Angle
    0~90°
  • Trusco Code
    390-4202
  • Mass(g)
    1800
  • Intended Use
    Makes work by the walls and under eaves very efficient.
  • Features
    Never before seen separate (removable handle) type of bender.
5/8
57.15mm
535
640
390-4211
1 Day(s)
-

Part Number : 964-FH-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    5/8
  • Bending radius R
    57.15mm
  • Dimension Left Hand(mm)
    535
  • Dimension Right Hand(mm)
    640
  • Bend Angle
    0~90°
  • Trusco Code
    390-4211
  • Mass(g)
    2100
  • Intended Use
    Makes work by the walls and under eaves very efficient.
  • Features
    Never before seen separate (removable handle) type of bender.
3/4
76.2mm
660
780
388-2420
1 Day(s)
-

Part Number : 964-FH-12
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    3/4
  • Bending radius R
    76.2mm
  • Dimension Left Hand(mm)
    660
  • Dimension Right Hand(mm)
    780
  • Bend Angle
    0~90°
  • Trusco Code
    388-2420
  • Mass(g)
    2800
  • Intended Use
    Makes work by the walls and under eaves very efficient.
  • Features
    Never before seen separate (removable handle) type of bender.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)