(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Carbon Brush for Beaver 25 Plumbing/Gas Pipe Threading Machine

Carbon Brush for Beaver 25 Plumbing/Gas Pipe Threading Machine【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Carbon brush for Asada Beaver 25

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Related Product
  • Compatible Model
    Beaver 25 (BE25B)
  • Mass
    10 g/Pair
  • Trusco Code
    321-6284
  • Cord Length
    2.7m
  • Number of Sets Enclosed(piece)
    2
  • Features
    Spindle does not rattle, allowing for precise thread machining due to the use of a high-precision grease enclosure ball bearing.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

2 Pieces Per Package

Part Number : 70819
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Related Product
  • Compatible Model
    Beaver 25 (BE25B)
  • Mass
    10 g/Pair
  • Trusco Code
    321-6284
  • Cord Length
    2.7m
  • Number of Sets Enclosed(piece)
    2
  • Features
    Spindle does not rattle, allowing for precise thread machining due to the use of a high-precision grease enclosure ball bearing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)