(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Expander (Swaging Process)

Expander (Swaging Process)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Not only lightweight, it allows a nearly circular swaging process in one rotation.
· Head can be easily pulled out after tube is expanded.
· Anti-rust treatment is given on both the head and handle.
· Durable and extremely light, with a body weight of just 710 g.
[Applications]
· Expansion machining of soft copper tube.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Expander
  • Trusco Code
    274-1415
  • Intended Use
    Expansion processing of soft copper pipes.
  • Set Content
    Body, Head (3/8, 1/2, 5/8, 3/4), Case
  • Features
    Not only lightweight, it allows a nearly circular swing process in one rotation. The head can be pulled out easily after the tube is expanded. The head and the handle undergo an anti-corrosion treatment. The body weighs only 710 g, so it is both light and sturdy.
  • Mass(g/set)
    3400
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 2526-45
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Expander
  • Trusco Code
    274-1415
  • Intended Use
    Expansion processing of soft copper pipes.
  • Set Content
    Body, Head (3/8, 1/2, 5/8, 3/4), Case
  • Features
    Not only lightweight, it allows a nearly circular swing process in one rotation. The head can be pulled out easily after the tube is expanded. The head and the handle undergo an anti-corrosion treatment. The body weighs only 710 g, so it is both light and sturdy.
  • Mass(g/set)
    3400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)