(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cordless Flare (Compatible with new refrigerants)

Cordless Flare (Compatible with new refrigerants)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Flaring Tool (New Coolant Type)
  • Scale Type
    For Inch
  • Applicable Pipe (nominal diameter)
    1/4・3/8・1/2
  • Cone Rotational Speed(min-1)
    280
  • Main Body Dimensions(mm)
    131X66X264
  • Trusco Code
    392-8781
  • Mass(g)
    1350
  • Application
    For flaring copper pipes.
  • Accessory
    Clamp: 3 pcs, 1-Hour Charger: 1 pc, Clamp Liner: 1/4, 3/8, 1/2: 1 Set Each, RBN Tube Cutter 28: 4-28 mm 1 pc, Carrying Case: 1 pc
  • Number of 10.8 V stored electricity discharging and charging cycles
    Approx. 500 times
  • Note
    Compatible with new 2 types of refrigerants, Lithium-ion battery type

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : RF20S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Flaring Tool (New Coolant Type)
  • Scale Type
    For Inch
  • Applicable Pipe (nominal diameter)
    1/4・3/8・1/2
  • Cone Rotational Speed(min-1)
    280
  • Main Body Dimensions(mm)
    131X66X264
  • Trusco Code
    392-8781
  • Mass(g)
    1350
  • Application
    For flaring copper pipes.
  • Accessory
    Clamp: 3 pcs, 1-Hour Charger: 1 pc, Clamp Liner: 1/4, 3/8, 1/2: 1 Set Each, RBN Tube Cutter 28: 4-28 mm 1 pc, Carrying Case: 1 pc
  • Number of 10.8 V stored electricity discharging and charging cycles
    Approx. 500 times
  • Note
    Compatible with new 2 types of refrigerants, Lithium-ion battery type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By one action clamp, speedy work is possible.

Usage

●For flare processing of copper tube.

Specification

●Applicable Pipe(designation diameter):1/4,3/8,1/2
●Cone Speed(min-1):280
●Main Body Dimension(mm):131 x 66 x 264
●SPQ(piece):1
●Compatible with two types of new refrigerants 
●A Lithium Ion Battery Type
●Storage Battery 10.8V Number of Charge and Discharge: Approximately 500 times
●For inch size

Accessories

●Clamp: 3 Pieces 
●1 Hour Charger: 1 Piece 
●Clamp Liner: 1/4, 3/8, for 1/2: 1 Pair each
●RBN Tube Cutter 28: 4 to 28mm 1 Piece 
●Carrying Case: 1 Box

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)