(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Explosion-Proof 45° Single Opening Closed Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Explosion-Proof 45° Single Opening Closed Wrench

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Tip Model
    Single Openings Type
  • Approval Acquired
    JIS-equivalent Product
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Material
    Beryllium Copper Alloys
Part Number
Two-sided Width Size(mm)

Refine by

  • 17
  • 19
  • 24
  • 30
  • 32
  • 36
  • Clear
Overall Length(mm)

Refine by

  • 160
  • 190
  • 225
  • 270
  • 290
  • 310
  • Clear
Mass(G)

Refine by

  • 120
  • 180
  • 250
  • 440
  • 490
  • 630
  • Clear
Trusco Code

Refine by

  • 341-7476
  • 341-7468
  • 341-7450
  • 341-7441
  • 341-7433
  • 341-7425
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
160
120
341-7425
8 Day(s)
-

Part Number : BW-40017
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    17
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    160
  • Mass(G)
    120
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7425
  • Material
    Beryllium Copper Alloys
19
190
180
341-7433
8 Day(s)
-

Part Number : BW-40019
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    19
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    190
  • Mass(G)
    180
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7433
  • Material
    Beryllium Copper Alloys
24
225
250
341-7441
12 Day(s)
-

Part Number : BW-40024
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    24
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    225
  • Mass(G)
    250
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7441
  • Material
    Beryllium Copper Alloys
30
270
440
341-7450
8 Day(s)
-

Part Number : BW-40030
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    30
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    270
  • Mass(G)
    440
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7450
  • Material
    Beryllium Copper Alloys
32
290
490
341-7468
8 Day(s)
-

Part Number : BW-40032
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    32
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    290
  • Mass(G)
    490
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7468
  • Material
    Beryllium Copper Alloys
36
310
630
341-7476
12 Day(s)
-

Part Number : BW-40036
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Model
    Single Openings Type
  • Two-sided Width Size(mm)
    36
  • Approval Acquired
    JIS-equivalent Product
  • Overall Length(mm)
    310
  • Mass(G)
    630
  • Features
    Capable of tightening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Trusco Code
    341-7476
  • Material
    Beryllium Copper Alloys

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)