(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Pulley (for Messenger Wires)

Cable Pulley (for Messenger Wires)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Pulley (for Messenger Wires)
  • Cable Pulley (for Messenger Wires)
  • Cable Pulley (for Messenger Wires)
  • Cable Pulley (for Messenger Wires)
  • Cable Pulley (for Messenger Wires)

[Features]
· A resin pulley for messenger wire.
· Mounting can be done simply.
· Enables easy expansion and relocation.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●Resin pulleys for messenger wire.

Specification

●Compatible Messenger Wire Diameter: 3 to 8mm(5.5 to 38mm2)

Materials

●Plastic
Part Number
CK-01
CK-02
CK-03
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming cable diameter
(mm)
Hanger Quantity H
(mm)
P
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 10–20115179213-4969105
1 Piece(s) 1 Day(s) 10–20217778213-4977125
1 Piece(s) 1 Day(s) 20–30115983213-4985120

Loading...

  1. 1

Basic Information

Product Type Cable Pulley Load Resistance(kgf) 7 Features A resin pulley for messenger wire.
Applicable Messenger Wire Diameter 3〜8mm(5.5〜38mm²) Material Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)