(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Pulley (for Steel I Beam) 75 mm / 100 mm

Cable Pulley (for Steel I Beam) 75 mm / 100 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Pulley (for Steel I Beam) 75 mm / 100 mm
  • Cable Pulley (for Steel I Beam) 75 mm / 100 mm

[Features]
·Easy to install, relocate, and expand.
·Resin pulley for 75/100 mm for 1-section steel.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Installation, relocation, expansion can be done easily.

Specification

●I Steel Beam: For 75/100mm

Materials

●Plastic
Part Number
CK-101
CK-102
CK-103
CK-104
CK-105
CK-106
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming cable diameter
(mm)
Hanger Quantity H
(mm)
P
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 10–201212139213-5094425
1 Piece(s) 1 Day(s) 10–202238138213-5108465
1 Piece(s) 1 Day(s) 20–301220143213-5116460
1 Piece(s) 1 Day(s) 30~451223150213-5124475
1 Piece(s) 1 Day(s) 20~352243160213-5132490
1 Piece(s) 1 Day(s) 45~701250171213-5141520

Loading...

  1. 1

Basic Information

Product Type Cable Pulley Load Resistance(kgf) 7 Features Easy to mount, transport, and expand
I Type Steel For 75/100 mm Material Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)