(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vertical Polisher

Vertical Polisher

[Features]
·Easy-to-use, compact and lightweight vertical type.
·Easy-to-use, compact and lightweight vertical air polisher.
[Applications]
·For work such as removing the old paint film from automotive steel using sanding paper, or polishing the painted surface using a buff.

Part Number

Configured Part Number is shown.

715A2-MPS

Features

●Easy to use, small and light vertical type.

Usage

●For old paint stripping work of automobile steel sheet using sanding paper, and polishing work of painted surface using buff.

Specification

●Paper Size(mm):125
●No Load Speed(min-1):3000
●Air Consumption(m3/min):0.45
●Hose Intake Port:Rc1/4
●Total Length(mm):208
●Working Air Pressure: 0.4 to 0.6MPa
Part Number
715A2-MPS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption(m³/min) 0.45 Operating Air Pressure(Mpa) 0.4–0.6
Number of No-load Revolutions(rpm) 3000 Exhaust Rear Total Length(mm) 208
Hose Take-in Port Rc1/4 Trusco Code 391-3520 Mass(g) 1200
Use For removing former paint from automobile sheet metal with sanding papers, polishing painted surface with buffs, etc.

Please check the type/dimensions/specifications of the part 715A2-MPS in the Vertical Polisher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)