(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Action Sander

Part Number

Configured Part Number is shown.

SI-2108

Features

●Double rotation sander for finish polishing work.
●With a resin cover improved anti-slip effect.

Usage

●For polishing operation.

Specification

●Paper Size(mm):50
●Orbit Diameter(mm):3
●No Load Speed(min-1):12500
●Air Consumption(m3/min):0.21
●Total Length(mm):166
●Working Air Pressure: 0.6 to 0.7MPa
●Paper Used: Velcro Tape Seat Type
Part Number
SI-2108
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 50 Air Consumption(m³/min) 0.21 Operating Air Pressure(Mpa) 0.6~0.7
Orbit Diameter(mm) 3 Number of No-load Revolutions(rpm) 12500 Exhaust Rear
Total Length(mm) 166 Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
Trusco Code 292-9929 Mass(g) 620 Use Polishing work applications

Please check the type/dimensions/specifications of the part SI-2108 in the Double Action Sander series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)