(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Polisher (High Speed Type)

Angle Polisher (High Speed Type)

[Features]
· It is perfect for polishing work over small areas for small scratches, dents, etc.
· By using planetary gears, high power and durability are greatly improved.
· This item is made speedy with high speed rotation.
[Applications]
· Polishing after applying coating and removing particles (dust).
· Polishing of small resin parts of automobiles.

Part Number

Configured Part Number is shown.

SI-2009H

Part Number
SI-2009H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.15 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 5000
Exhaust Rear Total Length(mm) 180 Hose Take-in Port Rc1/4
Buffer Size(mm) 80 Trusco Code 332-0715 Mass(g) 680
Advantages This item is made speedy with high speed rotation. Use Polishing work on small polishing automobile resin parts after post-painting rust removal Usable Buffers Velcro Type

Please check the type/dimensions/specifications of the part SI-2009H in the Angle Polisher (High Speed Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)