(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SP Air Orbital Sander

SP Air Orbital Sander

Click this image to zoom it.

Move the mouse over the image to zoom

  • SP Air Orbital Sander
  • SP Air Orbital Sander

[Features]
·The pad vibrates vertically and horizontally.
·Non-dust type.
[Applications]
·For line finish polishing work.

Part Number

Configured Part Number is shown.

Features

●The pad is the vibration of the top and bottom, left and right.
●Non suck dust type.

Usage

●For line finish polishing work.

Specification

●Air Consumption(m3/min):0.3
●Working Air Pressure: 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
SPS-32M
SPS-33M
Part NumberMinimum order quantityVolume DiscountDays to ShipPaper Size
(mm)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 75×11039500148238-8910860
1 Piece(s) 1 Day(s) 100×18057000230238-89011570

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.3 Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Paper Used Hook and Loop Sheet Type Hose Take-in Port NPT1/4 Use For Line-Finishing/Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)