(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Welding Machine (for Acetylene)

Welding Machine (for Acetylene)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Welding Machine (for Acetylene)
  • Welding Machine (for Acetylene)

[Features]
・A welder for oxygen and acetylene gas.
・Ideal for welding and brazing work on iron and copper materials.
・The difference between N-YW-3-W (Kansai style) and N-YW-3-E (Kanto style) is that the crater mounting standard is N-YW-3-W (M8 x P1.0), The only difference is N-YW-3-E (M7.5 x P0.9).
・This is a new JIS compatible product.
[Application]
・For heating metal.
・For gas welding and brazing.

  • STOCK

Part Number

Configured Part Number is shown.

Features

●Optimum for welding, brazing work of iron material copper material.
●The difference between N-YW-3-W(western Japan type) and N-YW-3-E (eastern Japan type) is that the nozzle mounting standard is N-YW-3-W (M8 x P1.0), N-YW-3-E (M7.5 x P0.9). 
●New JIS compliant product.

Usage

●For heating metal. 
●For gas welding and brazing.

Warning

●There is no difference between western and eastern japan type for N-YW-4.
Part Number
N-YW-3-E
N-YW-3-W
N-YW-4
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Welding Capacity
(mm)
Applicable Mouth Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) Small (East Japan Type)0.5–2.550 to 200 (With 5 Pieces)281-6008490
1 Piece(s) 35 Day(s) Small (West Japan Type)0.5–2.550 to 200 (With 5 Pieces)281-6016490
1 Piece(s) 1 Day(s) Mid-size2.0~6.0200-500 (7 pcs)281-6024520

Loading...

  1. 1

Basic Information

Product Model Gas Welding Equipment Cutting Capacity(mm) - Features 1 Oxygen/Acetylene Gas Welder.
Features 2 Optimal for brazing and welding of iron and copper materials. Features 3 The only difference between N-YW-3-W (Kansai style), and N-YW-3-E (Kanto style), is that the burner fitting standard is N-YW-3-W (M8 x P1.0), and N-YW-3-E (M7.5 x P0.9) respectively. Features 4 New JIS Compatible Product.
Application 1 For heating metals Application 2 For Gas Welding and Brazing Precautions N-YW-4 does not have separate West/East Japan methods.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)