(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Solder【10 Pieces Per Package】

Aluminum Solder

[Features]
· The melting point is low, and operation is easy.
[Applications]
· For brazing of aluminum with aluminum and aluminum with other metals (iron/stainless steel, etc.).

Part Number

Configured Part Number is shown.

TRZ103-20-500

Part Number
TRZ103-20-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Type Brazing Material Wire diameter(mm) 2 Length(mm) 500
Fusing point(°C) 380 Tensile Strength(N/mm2) 294 Trusco Code 329-1561
Mass(g/bag) 100 The Number of each bag(Book) 10 Features The melting point is low, and operation is easy.
Application For brazing of aluminum with aluminum and aluminum with other metals (iron/stainless steel, etc.) Material Zinc Alloy Caution Be sure to use the flux for aluminum solder (TRZ-203).

Please check the type/dimensions/specifications of the part TRZ103-20-500 in the Aluminum Solder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)