(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Color Clip (Magnet Type)【10-20 Pieces Per Package】

Color Clip (Magnet Type)

[Features]
· It is a clip with a powerful magnet.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
KM-1
KM-2
KM-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLongitudinal
(mm)
Side
(mm)
Quantity
(Nos.)
Trusco Code

10 Pieces Per Package

1 Pack(s) 1 Day(s) 505010001-3714

20 Pieces Per Package

1 Pack(s) 1 Day(s) 404020001-3722

20 Pieces Per Package

1 Pack(s) 1 Day(s) 303020001-3731

Loading...

  1. 1

Basic Information

Product Model Magnet Type Clip Color 4 Colors (Blue / Green / Yellow / Red)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)