(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Construction Album Replacement Sheets

Click this image to zoom it.

Move the mouse over the image to zoom

Construction Album Replacement Sheets【25-50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Replacement mounts for construction album.
· As this type of binding string is a light/compact design, the number of mounts can be freely adjusted.
[Applications]
· It can also be used for classification, organization, storage of construction photos, and submission thereof to government offices and contractors.

Basic Specifications

  • Product Model
    Construction Works Album
  • Standard
    A4 - Vertical 4 Holes
  • Advantage
    Most suitable for sorting and arranging of construction photos for submission. Because it is a binding cord type that is lightweight and compact, the number of working paper can be freely adjusted.
  • Specifications
    Binding Cord Type
  • Set Content
    Covers 5 Pairs, Binding Cord, Working Paper 50 Sheets
Part Number
Set Quantity(Sheets)

Refine by

  • 25
  • 50
  • Clear
Product Name

Refine by

  • Dedicated Replacement Working Paper (Free)
  • Dedicated Replacement Working Paper (Pocket)
  • Clear
Trusco Code

Refine by

  • 398-6071
  • 398-6055
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
50
Dedicated Replacement Working Paper (Pocket)
398-6055
8 Day(s)
-

50 Pieces Per Package

Part Number : DKR-161
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Product Model
    Construction Works Album
  • Set Quantity(Sheets)
    50
  • Standard
    A4 - Vertical 4 Holes
  • Product Name
    Dedicated Replacement Working Paper (Pocket)
  • Trusco Code
    398-6055
  • Advantage
    Most suitable for sorting and arranging of construction photos for submission. Because it is a binding cord type that is lightweight and compact, the number of working paper can be freely adjusted.
  • Specifications
    Binding Cord Type
  • Set Content
    Covers 5 Pairs, Binding Cord, Working Paper 50 Sheets
  • Mass
    590 g/set
25
Dedicated Replacement Working Paper (Free)
398-6071
8 Day(s)
-

25 Pieces Per Package

Part Number : DKR-163
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 25 Pieces Per Package

Specificationtitle

  • Product Model
    Construction Works Album
  • Set Quantity(Sheets)
    25
  • Standard
    A4 - Vertical 4 Holes
  • Product Name
    Dedicated Replacement Working Paper (Free)
  • Trusco Code
    398-6071
  • Advantage
    Most suitable for sorting and arranging of construction photos for submission. Because it is a binding cord type that is lightweight and compact, the number of working paper can be freely adjusted.
  • Specifications
    Binding Cord Type
  • Set Content
    Covers 5 Pairs, Binding Cord, Working Paper 50 Sheets
  • Mass
    690 g/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)