(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Lamp with Guard Hook

Hand Lamp with Guard Hook

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· A strong polycarbonate guard is included to protect from heat and impact.
· Rubber cap tire cable is adopted.

Basic Specifications

  • Specifications
    • STOCK

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Product types

Refine by

  • Light Bulb
  • Replacement Bulb
  • Clear
Brightness(lm)

Refine by

  • 1150
  • 2700
  • Clear
Shape

Refine by

  • With clip
  • Clear
Power Supply

Refine by

  • AC
  • Clear
Cord Length(m)

Refine by

  • 0.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Light Bulb
1150
With clip
AC
0.3
1 Day(s)
-

Part Number : HR-103
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product types
    Light Bulb
  • Brightness(lm)
    1150
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    0.3
  • Ball Life(Time)
    -
  • Power Supply(V)
    110
  • Power Consumption(W)
    100
  • Compatible Model
    -
  • Resin Clip(mm)
    NA
  • Trusco Code
    233-0911
  • Mass(g)
    230
  • Features
    A strong polycarbonate guard is included to protect from heat and impact.
  • Specifications
    With on-hand switch
1 unit
Light Bulb
1150
With clip
AC
0.3
1 Day(s)
-

Part Number : HR-103J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product types
    Light Bulb
  • Brightness(lm)
    1150
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    0.3
  • Ball Life(Time)
    -
  • Power Supply(V)
    110
  • Power Consumption(W)
    100
  • Compatible Model
    -
  • Resin Clip(mm)
    Entrance Width 25-45
  • Trusco Code
    233-0938
  • Mass(g)
    450
  • Features
    A strong polycarbonate guard is included to protect from heat and impact.
  • Specifications
    With on-hand switch
1 unit
Light Bulb
2700
With clip
AC
0.3
1 Day(s)
-

Part Number : HR-203
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product types
    Light Bulb
  • Brightness(lm)
    2700
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    0.3
  • Ball Life(Time)
    -
  • Power Supply(V)
    110
  • Power Consumption(W)
    200
  • Compatible Model
    -
  • Resin Clip(mm)
    NA
  • Trusco Code
    233-0920
  • Mass(g)
    280
  • Features
    A strong polycarbonate guard is included to protect from heat and impact.
  • Specifications
    With on-hand switch
1 unit
Light Bulb
2700
With clip
AC
0.3
1 Day(s)
-

Part Number : HR-203J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product types
    Light Bulb
  • Brightness(lm)
    2700
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    0.3
  • Ball Life(Time)
    -
  • Power Supply(V)
    110
  • Power Consumption(W)
    200
  • Compatible Model
    -
  • Resin Clip(mm)
    Entrance Width 25-45
  • Trusco Code
    233-0946
  • Mass(g)
    490
  • Features
    A strong polycarbonate guard is included to protect from heat and impact.
  • Specifications
    With on-hand switch
1 pc.
Replacement Bulb
2700
-
-
-
35 Day(s)
-

Part Number : TK-200W
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product types
    Replacement Bulb
  • Brightness(lm)
    2700
  • Shape
    -
  • Power Supply
    -
  • Cord Length(m)
    -
  • Ball Life(Time)
    1000
  • Power Supply(V)
    -
  • Power Consumption(W)
    200
  • Compatible Model
    HR-103/HR-203/HR-103J/HR-203J
  • Resin Clip(mm)
    -
  • Trusco Code
    233-0962
  • Mass(g)
    45
  • Features
    -
  • Specifications
    Cap Size :E-26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is with heat and shock resistant polycarbonate guard.

Specification

●Indoor Type 
●With hand switch 
●Cap: E26
●Only HR-103J and 203J attached with the clip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)