(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
General Work Mask, Activated Charcoal

General Work Mask, Activated Charcoal

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The covering material used is fluff-resistant with long fibers.
· It uses activated carbon with high deodorant effects to prevent bad odor and that oily smell.
· Resin parts which do not require separation disposal after use are used for the nose grip and rubber stopping parts.
· Features an inner net structure that prevents shape collapse.
[Applications]
· For cleaning and light tasks.
· Countermeasures for dust and pollen.
· Tasks with bad odor or oil odor.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    329-4013
  • Mass(g)
    (per 1 sheet) 15
  • Application
    Cleaning Task, Light Task. Dust and Pollen Prevention and Tasks with Bad Odor and Oil Odor
  • Features
    The covering material used is fluff-resistant with long fibers.
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets)
1 Day(s)
-

Part Number : TMK-10K
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Cup type in which the lips do not come into direct contact with the mask, around-the-head type
  • Trusco Code
    329-4013
  • Mass(g)
    (per 1 sheet) 15
  • Application
    Cleaning Task, Light Task. Dust and Pollen Prevention and Tasks with Bad Odor and Oil Odor
  • Features
    The covering material used is fluff-resistant with long fibers.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)