(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)

Click this image to zoom it.

Move the mouse over the image to zoom

Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Suctions up the oil and cutting powder scattered by air blowing on the machine tool side together.
· Has a built-in special filter which can be refreshed and whose performance does not decrease even when wet.
· A liquid recovery tank with drain plug is equipped at the bottom of the main body.
· Main body parts have a simple anti-corrosion treatment, and for rubber portions, an oil resistant type is used.
· The hood is made from iron which is very scratch-resistant, and has excellent durability.
· Fitted with casters for easy placement alongside machining tools to streamline air blowing operations.
· RoHS-compliant product.
[Applications]
· Ideal for preventing scattering around machine tools when working with air blowers.
· Ideal for workpieces with multiple machining areas in tapping centers or NCs.

Basic Specifications

  • Product Type
    Workbench with dust collector
  • Output (kW)
    0.2
  • Dust collection capacity (L)
    13
  • Air Volume (50/60 Hz)(m³/min)
    6.5/8
  • Main Body Dimension Width(mm)
    486
  • Main Body Dimension Depth(mm)
    730
  • Main Body Dimension Height(mm)
    1208
  • Details Type
    No working table type
  • Specifications
    Dust removal method: manual
  • Mass(g)
    40000
  • Features
    Performance not substantially hindered by moisture, and equipped with a special filter which can be refreshed. Has a fluid collection tank with a drain plug in the lower part of the main body. Main body parts have a simple anti-corrosion treatment, and for rubber portions, an oil resistant type is used.
  • Features 2
    Scratch resistant steel hood offers excellent durability. Fitted with casters for easy placement alongside machining tools to streamline air blowing operations.
  • Application
    Most suitable for preventing scatterings around machine tools when working with air blowers, or for work such as tapping, centering, NC, etc., that involve a lot of machining.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power supply (V)

Refine by

  • Single-phase 100
  • Three-Phase 200
  • Clear
Noise value (50/60 Hz)(dB(A))

Refine by

  • 66/68
  • 66/88
  • Clear
Trusco Code

Refine by

  • 467-5134
  • 467-5126
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Single-phase 100
66/68
467-5126
Quote
-

Part Number : YMS20JA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.2
  • Dust collection capacity (L)
    13
  • Air Volume (50/60 Hz)(m³/min)
    6.5/8
  • Noise value (50/60 Hz)(dB(A))
    66/68
  • Main Body Dimension Width(mm)
    486
  • Main Body Dimension Depth(mm)
    730
  • Main Body Dimension Height(mm)
    1208
  • Details Type
    No working table type
  • Trusco Code
    467-5126
  • Specifications
    Dust removal method: manual
  • Mass(g)
    40000
  • Features
    Performance not substantially hindered by moisture, and equipped with a special filter which can be refreshed. Has a fluid collection tank with a drain plug in the lower part of the main body. Main body parts have a simple anti-corrosion treatment, and for rubber portions, an oil resistant type is used.
  • Features 2
    Scratch resistant steel hood offers excellent durability. Fitted with casters for easy placement alongside machining tools to streamline air blowing operations.
  • Application
    Most suitable for preventing scatterings around machine tools when working with air blowers, or for work such as tapping, centering, NC, etc., that involve a lot of machining.
1 unit
Three-Phase 200
66/88
467-5134
Quote
-

Part Number : YMS20JB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    0.2
  • Dust collection capacity (L)
    13
  • Air Volume (50/60 Hz)(m³/min)
    6.5/8
  • Noise value (50/60 Hz)(dB(A))
    66/88
  • Main Body Dimension Width(mm)
    486
  • Main Body Dimension Depth(mm)
    730
  • Main Body Dimension Height(mm)
    1208
  • Details Type
    No working table type
  • Trusco Code
    467-5134
  • Specifications
    Dust removal method: manual
  • Mass(g)
    40000
  • Features
    Performance not substantially hindered by moisture, and equipped with a special filter which can be refreshed. Has a fluid collection tank with a drain plug in the lower part of the main body. Main body parts have a simple anti-corrosion treatment, and for rubber portions, an oil resistant type is used.
  • Features 2
    Scratch resistant steel hood offers excellent durability. Fitted with casters for easy placement alongside machining tools to streamline air blowing operations.
  • Application
    Most suitable for preventing scatterings around machine tools when working with air blowers, or for work such as tapping, centering, NC, etc., that involve a lot of machining.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)