(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)

Click this image to zoom it.

Move the mouse over the image to zoom

Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Has built-in high-performance filter for dry fine dust.
· The sloping angle of the hood is an ideal angle for inserting and removing goods.
· The window on the front of the hood is made of a transparent acrylic which ensures a good field of view.
· This unit demonstrates its power during polishing work, air blowing work, and other work where dust is generated or must not be tolerated.
[Applications]
· For polishing work, air blowing, and more.
· Used for digital and electronic devices / IT-related equipment.
· Related to optics, precision equipment, or plastic.
· Medical, dental, powder, education related.
· Dust collection for cell production
· For tasks that generate a relatively large amount of dust.

Basic Specifications

  • Product Type
    Workbench with dust collector
  • Dust removal method
    Manual Operation Type
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power supply (V)

Refine by

  • Single-phase 100
  • Three-Phase 200
  • Clear
Output (kW)

Refine by

  • 0.05
  • 0.2
  • 0.4
  • 0.75
  • Clear
Dust collection capacity (L)

Refine by

  • 0.5
  • 1.2
  • 7
  • 10
  • Clear
Air Volume (50/60 Hz)(m³/min)

Refine by

  • 1.6/2.0
  • 3.4/4.1
  • 10/12
  • 16/-
  • -/16
  • Clear
Noise value (50/60 Hz)(dB(A))

Refine by

  • 56/58
  • 63/66
  • 64/66
  • 69/-
  • -/69
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Three-Phase 200
0.75
10
16/-
69/-
Quote
-

Part Number : YES75EVD-50HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    0.75
  • Dust collection capacity (L)
    10
  • Air Volume (50/60 Hz)(m³/min)
    16/-
  • Noise value (50/60 Hz)(dB(A))
    69/-
  • Main Body Dimension Width(mm)
    870
  • Main Body Dimension Depth(mm)
    704
  • Main Body Dimension Height(mm)
    1150
  • Details Type
    Molded Non-Woven Fabric Cartridge Filter Type
  • JAN Code
    4562131813769
  • Trusco Code
    453-8927
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    136000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
1 unit
Three-Phase 200
0.75
10
-/16
-/69
Quote
-

Part Number : YES75EVD-60HZ
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    0.75
  • Dust collection capacity (L)
    10
  • Air Volume (50/60 Hz)(m³/min)
    -/16
  • Noise value (50/60 Hz)(dB(A))
    -/69
  • Main Body Dimension Width(mm)
    870
  • Main Body Dimension Depth(mm)
    704
  • Main Body Dimension Height(mm)
    1150
  • Details Type
    Molded Non-Woven Fabric Cartridge Filter Type
  • JAN Code
    4562131813776
  • Trusco Code
    453-8935
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    136000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
1 unit
Single-phase 100
0.05
0.5
1.6/2.0
56/58
Quote
-

Part Number : YES100VDA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.05
  • Dust collection capacity (L)
    0.5
  • Air Volume (50/60 Hz)(m³/min)
    1.6/2.0
  • Noise value (50/60 Hz)(dB(A))
    56/58
  • Main Body Dimension Width(mm)
    345
  • Main Body Dimension Depth(mm)
    310
  • Main Body Dimension Height(mm)
    522
  • Details Type
    Round Cartridge Filter Type
  • JAN Code
    4562131813424
  • Trusco Code
    467-4987
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    17000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
1 unit
Single-phase 100
0.2
1.2
3.4/4.1
63/66
Quote
-

Part Number : YES200VDA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.2
  • Dust collection capacity (L)
    1.2
  • Air Volume (50/60 Hz)(m³/min)
    3.4/4.1
  • Noise value (50/60 Hz)(dB(A))
    63/66
  • Main Body Dimension Width(mm)
    425
  • Main Body Dimension Depth(mm)
    400
  • Main Body Dimension Height(mm)
    673
  • Details Type
    Round Cartridge Filter Type
  • JAN Code
    4562131813240
  • Trusco Code
    467-5029
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    35000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
1 unit
Single-phase 100
0.4
7
10/12
64/66
Quote
-

Part Number : YES400VDA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Single-phase 100
  • Output (kW)
    0.4
  • Dust collection capacity (L)
    7
  • Air Volume (50/60 Hz)(m³/min)
    10/12
  • Noise value (50/60 Hz)(dB(A))
    64/66
  • Main Body Dimension Width(mm)
    655
  • Main Body Dimension Depth(mm)
    704
  • Main Body Dimension Height(mm)
    1150
  • Details Type
    Molded Non-Woven Fabric Cartridge Filter Type
  • JAN Code
    4562131813257
  • Trusco Code
    467-5088
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    112000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.
1 unit
Three-Phase 200
0.4
7
10/12
64/66
Quote
-

Part Number : YES400VDB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Workbench with dust collector
  • Power supply (V)
    Three-Phase 200
  • Output (kW)
    0.4
  • Dust collection capacity (L)
    7
  • Air Volume (50/60 Hz)(m³/min)
    10/12
  • Noise value (50/60 Hz)(dB(A))
    64/66
  • Main Body Dimension Width(mm)
    655
  • Main Body Dimension Depth(mm)
    704
  • Main Body Dimension Height(mm)
    1150
  • Details Type
    Molded Non-Woven Fabric Cartridge Filter Type
  • JAN Code
    4562131813264
  • Trusco Code
    467-5096
  • Dust removal method
    Manual Operation Type
  • Mass(g)
    112000
  • Features
    Features a built-in high-performance filter for dry fine dust. The hood inclination angle is the optimum angle for the entry and exit of items. The window on the front of the hood is made of transparent acrylic, ensuring good visibility. Work that generates various dust such as work and air blowing work is where this unit really shows its true power.
  • Application
    Polishing/air blow, etc. Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production. Tasks that generate a relatively large amount of dust.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High performance filter for dry fine dust is built in.

Usage

●Polishing work/air blow and others.
●Digital, electronic equipment, IT equipment related.
●Optical, precision equipment, plastic related.
●Medical, dental, powder, school related.
●Dust collecting working table for cell production.
●Work that generates a

Specification

●Dust Removal Method Type: Manual
●Wide View Hood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)