(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Air Packaging Producer Film for Cushion Hatty

Click this image to zoom it.

Move the mouse over the image to zoom

Air Packaging Producer Film for Cushion Hatty

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Uses a single 100-V power supply, so no compressor is needed.
[Applications]
· For stuffing gaps in packaging material.
· Ideal for sites where small boxes are packed into larger boxes (manufacturers, distribution centers, etc.)

Basic Specifications

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.027
  • Width (mm)
    210
  • Length (m)
    500
  • Details Model
    Cushion Hatty Dedicated Film
  • Trusco Code
    462-3029
  • Material
    Polyester Multilayer Film
  • Mass(g)
    7300
  • Use
    Packed between packages. Ideal for packing small packages between large packages (manufacturer, delivery center, etc.)
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Minimum order quantity is 2.

Part Number : CH-FPET210X500
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.027
  • Width (mm)
    210
  • Length (m)
    500
  • Details Model
    Cushion Hatty Dedicated Film
  • Trusco Code
    462-3029
  • Material
    Polyester Multilayer Film
  • Mass(g)
    7300
  • Use
    Packed between packages. Ideal for packing small packages between large packages (manufacturer, delivery center, etc.)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since 100V power supply is used for 1 power, the compressor is unnecessary.

Usage

●Stuff up in the crevice of the packing item
●Optimum for sites where small boxes are packed in large boxes (manufacturers, distribution centers, etc.)

Specification

●Thickness(μ):27

Materials

●Polyester Multi-Layer Film

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)