(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Paper Roll-Less Bubble Wrap

Paper Roll-Less Bubble Wrap

Standard Unit Price:
-
Days to Ship :
30 Day(s)

Eco-friendly foam cushioning material that does not use a paper tube.
[Features]
· Aerated cushioning sheet protects the product from impact. Safe product with 4 mm height grain.
· Long-selling product, since aerated cushioning material was released.
· An eco-friendly type of product with no cardboard tube.
· Excellent chemical resistance to substances such as acids, alkalis, and oils.
· Cutting, heat sealing, and punching processes, among others, are simple.
[Applications]
· For packing machinery, food, items for relocation, etc.
· Protection or cushioning material for low voltage products, furniture, or glass.

Basic Specifications

  • Product Type
    Bubble wrap
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • Trusco Code
    408-9391
  • Material
    Polyethylene (PE)
  • Features
    The air buffering gives it excellent cushioning characteristics. It is made of lightweight and highly transparent buffering materials. Offers excellent chemical resistance against acid, alkaline, and oil. Cutting, heat sealing, and punching processes, among others, are simple.
  • Mass(g)
    2800
  • Application
    For packaging for moving. For protecting or buffering low voltage products, furniture, or glass. For packaging machines or food.
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
30 Day(s)
-

Part Number : TK-1242
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Bubble wrap
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • Trusco Code
    408-9391
  • Material
    Polyethylene (PE)
  • Features
    The air buffering gives it excellent cushioning characteristics. It is made of lightweight and highly transparent buffering materials. Offers excellent chemical resistance against acid, alkaline, and oil. Cutting, heat sealing, and punching processes, among others, are simple.
  • Mass(g)
    2800
  • Application
    For packaging for moving. For protecting or buffering low voltage products, furniture, or glass. For packaging machines or food.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmental free paper tube-less cushioning material.
●Excellent cushioning properties.
●Lightweight and highly transparent cushioning material.
●Excellent in chemical resistance such as acid, alkali, oil.

Usage

●For moving packaging.
●Protecting and cushioning materials for weak electric products, furniture, glasses.
●For packing machine/foods etc.

Specification

●W x L(mm x m):1200 x 42
●Thickness(mm):4
●SPQ(piece):1
●Structure: Two-layers Type
●Grain Size: 10mm
●Grain Height: 4mm

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)