(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dryer

Dryer

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Standard model dryer for draining water efficiently.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Length(mm)
    1385
  • Product Type 2
    Body
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 400
  • 480
  • Clear
Trusco Code

Refine by

  • 342-2780
  • 342-2771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
400
342-2771
1 Day(s)
-

Part Number : CL-940-040-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    400
  • Length(mm)
    1385
  • Product Type 2
    Body
  • Trusco Code
    342-2771
  • Mass(g)
    800
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)
1 pc.
480
342-2780
1 Day(s)
-

Part Number : CL-940-048-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    480
  • Length(mm)
    1385
  • Product Type 2
    Body
  • Trusco Code
    342-2780
  • Mass(g)
    900
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a standard model dryer for draining water efficiently.

Specification

●SPQ(piece):10

Materials

●Handle: Steel(polyethylene adhesive coat)
●Head: Steel(chrome plating)
●Blade: Neoprene Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)