(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dryer Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Dryer Spare

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Standard model dryer for draining water efficiently.
[Applications]
· Spare 40 cm dryer.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Other
    Spare
  • Mass(g)
    200
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 400
  • 480
  • Clear
Trusco Code

Refine by

  • 296-8045
  • 297-2280
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
400
296-8045
1 Day(s)
-

Part Number : CL-370-440-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    400
  • Other
    Spare
  • Trusco Code
    296-8045
  • Mass(g)
    200
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)
1 pc.
480
297-2280
1 Day(s)
-

Part Number : CL-370-448-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    480
  • Other
    Spare
  • Trusco Code
    297-2280
  • Mass(g)
    200
  • Feature 1
    A standard model dryer for draining water that effectively removes wastewater.
  • Head Material
    Steel (Chromate Plating)
  • Blade Material
    Neoprene Rubber
  • Handle Material
    Steel (Polyethylene Adhesive Film)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a standard model dryer for draining water efficiently.

Specification

●SPQ(piece):40

Materials

●Handle: Steel(polyethylene adhesive coat)
●Head: Steel(chrome plating)
●Blade: Neoprene Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)