(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
New Because Wiper, Spare

New Because Wiper, Spare

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The sponge can be wrung dry without wetting the user's hands using the included lever.
[Applications]
· For cleaning the floors of shops and offices.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Other
    Spare
  • Depth(mm)
    140
  • Height(mm)
    40
  • Trusco Code
    330-9011
  • Mass(g)
    150
  • Feature 1
    Squeezing sponge can be operated with a lever without getting the hands wet.
  • Sponge Material
    Viscous Sponge
  • Handle Material
    Steel Pipe (Polypropylene Adhesive Film)
  • Shell Material
    Polypropylene
  • Use
    For cleaning office and store floors
  • Specifications
    Compatible replacement sponge: CL-808-600-0
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : CL-808-600-0
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Other
    Spare
  • Depth(mm)
    140
  • Height(mm)
    40
  • Trusco Code
    330-9011
  • Mass(g)
    150
  • Feature 1
    Squeezing sponge can be operated with a lever without getting the hands wet.
  • Sponge Material
    Viscous Sponge
  • Handle Material
    Steel Pipe (Polypropylene Adhesive Film)
  • Shell Material
    Polypropylene
  • Use
    For cleaning office and store floors
  • Specifications
    Compatible replacement sponge: CL-808-600-0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The sponge can be squeezed by lever operation without getting hands wet.

Specification

●W x D x H(mm):180 x 140 x 40
●SPQ(piece):20

Materials

●Handle: Steel Pipe Φ22.2(polypropylene adhesive coated)
●Head: Polypropylene(PP)
●Sponge: Viscose Sponge

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)