(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
AL Wiper 24 (Telescopic Type)

AL Wiper 24 (Telescopic Type)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Uses a water-repelling rubber which does not leave streaks behind.
· Can also be operated while held directly in your hand after removing the handle.
· Extendable handle.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    240
  • Length(mm)
    949~1579
  • Product Type 2
    Body
  • Trusco Code
    284-4036
  • Mass(g)
    400
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : CL-507-124-0
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    240
  • Length(mm)
    949~1579
  • Product Type 2
    Body
  • Trusco Code
    284-4036
  • Mass(g)
    400
  • Feature 1
    Uses water repellent rubber that does not leave a wiping image.
  • Feature 2
    The handle can be removed for use as a handy type.
  • Feature 3
    The handle is expandable.
  • Blade Material
    Synthetic Rubber
  • Sponge Material
    Urethane
  • Handle Material
    Aluminum
  • Shell Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)