(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Dry Wiper (Wide) Spare

Dry Wiper (Wide) Spare

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Suitable for large places and sweeping large amounts of water due to its wide shape.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Other
    Spare
  • Features 1
    Suitable for large places and sweeping large amounts of water due to its wide shape.
  • Blade Material
    Neoprene Rubber
  • Handle material
    Steel (Polyethylene Adhesive Film)
  • Back Material
    Steel (Unichrome Plating)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • 1200
  • Clear
Trusco Code

Refine by

  • 362-9899
  • 362-9872
  • 362-9856
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
362-9856
35 Day(s)
-

Part Number : TDW-60TD-SP
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    600
  • Other
    Spare
  • Trusco Code
    362-9856
  • Mass(g)
    240
  • Features 1
    Suitable for large places and sweeping large amounts of water due to its wide shape.
  • Blade Material
    Neoprene Rubber
  • Handle material
    Steel (Polyethylene Adhesive Film)
  • Back Material
    Steel (Unichrome Plating)
1 pc.
900
362-9872
1 Day(s)
-

Part Number : TDW-90TD-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    900
  • Other
    Spare
  • Trusco Code
    362-9872
  • Mass(g)
    330
  • Features 1
    Suitable for large places and sweeping large amounts of water due to its wide shape.
  • Blade Material
    Neoprene Rubber
  • Handle material
    Steel (Polyethylene Adhesive Film)
  • Back Material
    Steel (Unichrome Plating)
1 pc.
1200
362-9899
35 Day(s)
-

Part Number : TDW-120TD-SP
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    1200
  • Other
    Spare
  • Trusco Code
    362-9899
  • Mass(g)
    460
  • Features 1
    Suitable for large places and sweeping large amounts of water due to its wide shape.
  • Blade Material
    Neoprene Rubber
  • Handle material
    Steel (Polyethylene Adhesive Film)
  • Back Material
    Steel (Unichrome Plating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)