• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dry Wiper (Extra Large)

Part Number

Configured Part Number is shown.

Part Number
C284-060U-MB
C284-090U-MB
C284-120U-MB
Part NumberVolume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)
Feature 1 Blade Material Handle Material Shell Material Amount Of Content
2 Day(s) 560297-84151600Both ends are tools, which allows for efficient draining work to be carried out.Synthetic RubberSteelSteel1 pc.
11 Day(s) or more 870214-87222100Both ends are tools, which allows for efficient draining work to be carried out.Synthetic RubberSteelSteel1 pc.
11 Day(s) or more 1160297-84232600Both ends are tools, which allows for efficient draining work to be carried out.Synthetic RubberSteelSteel1 pc.

Loading...

  1. 1

Basic Information

Product Type 1 Dry Wiper Length(mm) 1570 Product Type 2 Body
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)