(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dry Wiper (Extra Large), Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Dry Wiper (Extra Large), Spare

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Water removal can be performed efficiently thanks to superior design at both ends.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Other
    Spare
  • Feature 1
    Both ends are tools, which allows for efficient draining work to be carried out.
  • Blade Material
    Synthetic Rubber
  • Handle Material
    Steel
  • Shell Material
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 560
  • 870
  • 1160
  • Clear
Trusco Code

Refine by

  • 214-8731
  • 298-4229
  • 298-4211
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
560
298-4211
1 Day(s)
-

Part Number : C284-060U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    560
  • Other
    Spare
  • Trusco Code
    298-4211
  • Mass(g)
    150
  • Feature 1
    Both ends are tools, which allows for efficient draining work to be carried out.
  • Blade Material
    Synthetic Rubber
  • Handle Material
    Steel
  • Shell Material
    Steel
1 pc.
870
214-8731
1 Day(s)
-

Part Number : C284-090U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    870
  • Other
    Spare
  • Trusco Code
    214-8731
  • Mass(g)
    200
  • Feature 1
    Both ends are tools, which allows for efficient draining work to be carried out.
  • Blade Material
    Synthetic Rubber
  • Handle Material
    Steel
  • Shell Material
    Steel
1 pc.
1160
298-4229
1 Day(s)
-

Part Number : C284-120U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    1160
  • Other
    Spare
  • Trusco Code
    298-4229
  • Mass(g)
    300
  • Feature 1
    Both ends are tools, which allows for efficient draining work to be carried out.
  • Blade Material
    Synthetic Rubber
  • Handle Material
    Steel
  • Shell Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)