(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PVA Sponge Wiper, Spare

PVA Sponge Wiper, Spare

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Simply pull the wringing lever towards you to powerfully wring out water.
· Adopts a double roller design for thorough wringing. Initial absorption capacity is restored after water is wrung out.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Width(mm)
    270
  • Other
    Spare
  • Depth(mm)
    65
  • Height(mm)
    70
  • Trusco Code
    356-1577
  • Mass(g)
    280
  • Feature 1
    By simply pulling the water throttle lever toward oneself, the water can be thoroughly wrung out.
  • Feature 2
    The double rollers wring things out perfectly. Removing the water returns absorption to its original strength.
  • Feature 3
    The handle is expandable.
  • Feature 4
    The spare slides off for easy removal.
  • Sponge Material
    Cellulose
  • Handle Material
    Stainless Steel
  • Shell Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : WI580-000N-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    270
  • Other
    Spare
  • Depth(mm)
    65
  • Height(mm)
    70
  • Trusco Code
    356-1577
  • Mass(g)
    280
  • Feature 1
    By simply pulling the water throttle lever toward oneself, the water can be thoroughly wrung out.
  • Feature 2
    The double rollers wring things out perfectly. Removing the water returns absorption to its original strength.
  • Feature 3
    The handle is expandable.
  • Feature 4
    The spare slides off for easy removal.
  • Sponge Material
    Cellulose
  • Handle Material
    Stainless Steel
  • Shell Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can strongly squeeze water by simply pulling the water squeeze lever forward.
●Extendable type handle.

Specification

●W x D x H(mm):270 x 65 x 70
●SPQ(piece):20

Materials

●Handle: Stainless Steel
●Instep: Polypropylene(PP)
●Sponge: PVA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)