(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silver Wiper spare

Click this image to zoom it.

Move the mouse over the image to zoom

Silver Wiper spare

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This mop is equipped with a lever that allows for the sponge to be wrung out via simple one-touch operation.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Dry Wiper
  • Other
    Spare
  • Depth(mm)
    145
  • Height(mm)
    45
  • Feature 1
    Mop with lever for squeezing out sponge with one-touch operation.
  • Feature 2
    Wiping floor or glass surface with water can be done easily without getting the hands wet.
  • Sponge Material
    Cellulose
  • Shell Material
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 180
  • 300
  • Clear
Trusco Code

Refine by

  • 214-8633
  • 296-8088
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
296-8088
1 Day(s)
-

Part Number : C86-000U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    300
  • Other
    Spare
  • Depth(mm)
    145
  • Height(mm)
    45
  • Trusco Code
    296-8088
  • Mass(g)
    270
  • Feature 1
    Mop with lever for squeezing out sponge with one-touch operation.
  • Feature 2
    Wiping floor or glass surface with water can be done easily without getting the hands wet.
  • Sponge Material
    Cellulose
  • Shell Material
    Steel
1 pc.
180
214-8633
1 Day(s)
-

Part Number : C277-000U-SP
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Other
    Spare
  • Depth(mm)
    145
  • Height(mm)
    45
  • Trusco Code
    214-8633
  • Mass(g)
    90
  • Feature 1
    Mop with lever for squeezing out sponge with one-touch operation.
  • Feature 2
    Wiping floor or glass surface with water can be done easily without getting the hands wet.
  • Sponge Material
    Cellulose
  • Shell Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)