(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Oil Sheet Roll

Click this image to zoom it.

Move the mouse over the image to zoom

Absorber, Oil Sheet Roll

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Capable of rapidly absorbing water, oil and solvents.
· Made from PET bottle-derived recycled fiber which cannot be used for clothing.
[Applications]
· For oil, water and solvents.
· For absorbing oil and water which has leaked into passages / corridors.
· For workers' feet.
· For areas underneath drums, etc.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 pc.
  • Clear
Vacuum Volume(L)

Refine by

  • 94.5
  • 105
  • 200
  • Clear
Thickness(mm)

Refine by

  • 3–4
  • 5–6
  • Clear
Width(mm)

Refine by

  • 1050
  • 2000
  • Clear
Length(m)

Refine by

  • 25
  • 30
  • Clear
JAN Code

Refine by

  • 4560170006432
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
105
5–6
1050
25
-
30 Day(s)
-

Part Number : BO-105B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    105
  • Thickness(mm)
    5–6
  • Width(mm)
    1050
  • Length(m)
    25
  • JAN Code
    -
  • Trusco Code
    322-2551
  • Mass(g)
    14500
  • Features
    Can instantly absorb water, oil, and solvents.
  • Material
    Polyester (PET Bottle Recycled Fiber)
  • Standard Oil Absorption per Meter(L)
    4.2
1 Roll
200
5–6
2000
25
4560170006432
Quote
-

Part Number : BO-200B
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    200
  • Thickness(mm)
    5–6
  • Width(mm)
    2000
  • Length(m)
    25
  • JAN Code
    4560170006432
  • Trusco Code
    441-3547
  • Mass(g)
    30000
  • Features
    Can instantly absorb water, oil, and solvents. Made of recycle PET fiber that cannot be used for clothes.
  • Material
    Polyester (PET Bottle Recycled Fiber)
  • Standard Oil Absorption per Meter(L)
    8.0
1 Roll
94.5
3–4
1050
30
-
1 Day(s)
-

Part Number : HO-105
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    94.5
  • Thickness(mm)
    3–4
  • Width(mm)
    1050
  • Length(m)
    30
  • JAN Code
    -
  • Trusco Code
    325-5883
  • Mass(g)
    8400
  • Features
    Can instantly absorb water, oil, and solvents.
  • Material
    Rayon, Polyester
  • Standard Oil Absorption per Meter(L)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Water, oil and solvent can be absorbed quickly.

Usage

●For Oil, Water, Solvent

Specification

●Oil Absorption Amount(L/roll):94.5
●W x L(mm x m):1050 x 30
●SPQ(roll):1
●Roll Type
●Thickness: 3 to 4mm

Materials

●Rayon/Polyester

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)