(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Oil Sheet Gray, Water/Oil/Solvent Compatible

Absorber, Oil Sheet Gray, Water/Oil/Solvent Compatible

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Excellent absorption of water, oil and solvents.
· Double-sided spunbond treatment provides abrasion resistance.
[Applications]
· For oil, water and solvents.
· For absorbing oil leaks occurring around machinery.
· For workers' feet.
· For passages / corridors in factories.

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    105
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    4–5
  • Trusco Code
    375-5452
  • Mass(g)
    9000
  • Features
    Excelling in absorbency, it is used with water, oil, and solvents.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Box (150 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (150 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (150 Sheets)
8 Day(s)
-

Part Number : 2GHO-4050
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Box (150 Sheets)

Specificationtitle

  • Product Type
    [Sheet] Sheet
  • Application
    For Oil, Water, Solvents
  • Vacuum Volume(L)
    105
  • Size (Height × Width)(mm)
    400X500
  • Thickness(mm)
    4–5
  • Trusco Code
    375-5452
  • Mass(g)
    9000
  • Features
    Excelling in absorbency, it is used with water, oil, and solvents.
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)