(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
PIG® Mat Heavy Weight Sheet MAT216A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Mat Heavy Weight Sheet
Part Number: MAT216A

Standard Unit Price: - Special Price -
Quantity: 1 Box (50 Sheets)
Days to Ship: 1 Day(s)

Absorbent material with excellent durability and wear resistance that absorbs oil, cooling water, solvents, water, etc.
[Features]
·It can be easily cut with a perforation or scissors, and only the required length can be used.
·Eight layers of polypropylene mats are thermo-compressed, making it the thickest of the cut mats.
·Evenly distributed bonding points absorb liquids quickly, have the highest absorption capacity, and are easy to wipe off.
·The fine fiber structure makes it highly absorbent, holds liquid well, and does not drip even when the mat is lifted.
·Comes in a dispenser box so you can check the remaining amount at a glance and take out the mat easily (MAT203A, MAT251A).
[Applications]
·Collection of liquid leaks around machines, cleaning of dripping oil, etc.
·Can be used in a wide variety of sites where large volumes of liquid are used.

Specifications of MAT216A

  • Specifications
    • STOCK
  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    125.4 L/Box
  • Longitudinal x Side(mm)
    760×760
  • Thickness(mm)
    3
  • Trusco Code
    406-0776
  • Mass(g)
    11300

Please check the type/dimensions/specifications of the part MAT216A in the PIG® Mat Heavy Weight Sheet series.

Products like this...

Part Number
MAT203A
MAT231A
MAT251A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOil Absorbency Longitudinal x Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

100 Pieces Per Package

1 Pack(s) 1 Day(s) 83.6 L / Box380×510364-682382001 Box (100 Sheets)

50 Pieces Per Package

1 Pack(s) 1 Day(s) 41.8 L/Box380×510406-079241001 Box (50 Sheets)

100 Pieces Per Package

1 Pack(s) 1 Day(s) 36.2 L/Box250×330364-683137001 Box (100 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)