(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
PIG® Mat Medium Weight MAT412A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Mat Medium Weight
Part Number: MAT412A

Standard Unit Price: - Special Price -
Quantity: 1 Box (125 Sheets)
Days to Ship: 1 Day(s)

This absorbent material features 8 layers of polypropylene matting that are thermo-compression bonded for excellent durability and abrasion resistance.
[Features]
·Absorbs oil, cooling water, solvents, water, etc.
·It can be easily cut with a perforation or scissors, and only the required length can be used.
·Liquid leaks can be treated more easily than clay-based adsorbents.
·The thickness is medium, so it can handle a wide range of leaks, both large and small.
·The color is a dark gray that does not show dirt.
[Applications]
·It can be used in a wide range of sites where large amounts of liquid are used, such as collecting liquid leaks around machinery and cleaning dripping oil.

Specifications of MAT412A

  • Specifications
    • STOCK
  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    82.2 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    2
  • Trusco Code
    406-0881
  • Mass(g)
    8200
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.)
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MAT412A in the PIG® Mat Medium Weight series.

Products like this...

Part Number
MAT154A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOil Absorbency Trusco Code Mass
(g)
Amount Of Content

100 Pieces Per Package

1 Pack(s) 1 Day(s) 65.8 L / Box364-680768001 Box (100 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)