(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, PIG® Elephant Mat (Roll Type)

Absorber, PIG® Elephant Mat (Roll Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

An absorbent mat that is resistant to tearing and can be used safely even in areas with a lot of foot traffic.
[Features]
·A mat that is both absorbent and durable.
·The layers of the mat are stitched together in a zig-zag pattern with polyester stitching for added durability.
·Absorbs solvents, oil, water, cooling water, etc.
· Flameproof compliant product.
[Applications]
·Useful when you want to keep aisles safe and dry.
·Ideal for scaffolding in high traffic areas such as work passages.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    83.4 L / Roll
  • Thickness(mm)
    3
  • Width(mm)
    840
  • Length(m)
    45
  • Trusco Code
    406-0806
  • Mass(g)
    13200
  • Features
    The mat features both durability and absorptive power.
  • Specifications
    Flameproof compliant product
  • Material
    Polypropylene (PP), Polyester
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : MAT234
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    83.4 L / Roll
  • Thickness(mm)
    3
  • Width(mm)
    840
  • Length(m)
    45
  • Trusco Code
    406-0806
  • Mass(g)
    13200
  • Features
    The mat features both durability and absorptive power.
  • Specifications
    Flameproof compliant product
  • Material
    Polypropylene (PP), Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A mat that combines durability and absorbency.

Usage

●For Oil, Water, Solvent

Specification

●Oil Absorption Amount(L/roll):84.3
●Color:Gray
●W x L(mm x m):840 x 45
●SPQ(roll):1
●Thickness: 3mm

Materials

●Polypropylene(PP), Polyester(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)