Four-in-One Pig Mat

Four-in-One Pig Mat

Standard Unit Price:
-
Days to Ship :
8 Day(s)

The size and shape can be adjusted using the creased layout and included perforations and this oil and liquid absorption mat provides 4-in-1 functionality.
[Features]
· Oil absorbing mat which can serve four different roles as a pad, roll, sock or wipe.
· The size and shape can be adjusted using the creased layout and included perforations.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· When used as a pad, this product can be used to quickly wipe off bothersome oily stains.
· When used as a roll, the upper layer provides high durability and will not readily break while the soft lower layer closely adheres to the floor surface.
[Applications]
· Can be used for various purposes in a variety of different locations, including on workbenches and around machinery.
· For oil, water and solvents.

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    35.5 L/Box
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    24
  • Trusco Code
    364-6858
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (1 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 Rolls)
8 Day(s)
-

Part Number : MAT284A
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Box (1 Rolls)

Specificationtitle

  • Product Model
    Roll
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    35.5 L/Box
  • Thickness(mm)
    3
  • Width(mm)
    410
  • Length(m)
    24
  • Trusco Code
    364-6858
  • Mass(g)
    4800
  • Features
    This is an absorption mat that serves 4 roles, pad, roll, socks, and wipe, with 1 mat.
  • Specifications
    Perforated, Flameproof Compliant Product
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)