(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Blue Pig Sock

Click this image to zoom it.

Move the mouse over the image to zoom

Absorber, Blue Pig Sock

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Blue PIG Socks remain stable on flooring due to their weight and are made from an absorbent material which blocks leaked liquids.
[Features]
· Contains fine vermiculite particles to rapidly absorb leaked liquids.
· Absorbs oil, coolant water, solvents, standard water, etc.
· This product is also used in many PIG leakage prevention kits.
· Install this product around machinery to maintain cleanliness and safety at your work site.
[Applications]
· Convenient for preventing leakage around machinery in factories.

Basic Specifications

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    2.8 L/pc
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Features
    Fine vermiculite particles are inside. Absorbs liquid that is leaking out quickly.
  • Front Material
    Polypropylene (PP), Polyester Stitches,
  • Medium Material
    Magnesium, Aluminosilicate
Part Number
Amount Of Content

Refine by

  • 1 Box (20 pcs)
  • 1 Box (40 pcs)
  • Clear
Trusco Code

Refine by

  • 364-6769
  • 406-0644
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 pcs)
406-0644
12 Day(s)
-

Part Number : 2048
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    2.8 L/pc
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Trusco Code
    406-0644
  • Mass(g)
    14800
  • Features
    Fine vermiculite particles are inside. Absorbs liquid that is leaking out quickly.
  • Front Material
    Polypropylene (PP), Polyester Stitches,
  • Medium Material
    Magnesium, Aluminosilicate
1 Box (40 pcs)
364-6769
12 Day(s)
-

Part Number : 4048
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (40 pcs)

Specificationtitle

  • Product Model
    Tube
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    2.8 L/pc
  • Length(m)
    1.22
  • Major Diameter(mm)
    80
  • Trusco Code
    364-6769
  • Mass(g)
    23000
  • Features
    Fine vermiculite particles are inside. Absorbs liquid that is leaking out quickly.
  • Front Material
    Polypropylene (PP), Polyester Stitches,
  • Medium Material
    Magnesium, Aluminosilicate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)