(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® Leak Blocker Dike

PIG® Leak Blocker Dike

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A block that is easy to distinguish with a prominent color that prevents the spread of leakage and leakage to the drain.
[Features]
・ It dams up without absorbing liquid, and the bottom is easy to adhere to prevent the spread of leakage
・ Well-prominent yellow, no worries about tripping
・ It is flexible and can handle irregular curves. Connectable ends allow you to make longer sizes
・ Made of flexible polyurethane, it can withstand water, oil and chemical substance and can be reused
・ It is easy to wash with soap and water
[Applications]
・ It can be used for emergency leak countermeasures and for leak countermeasures such as liquid leaks around machines
・ Ideal for ISO14008 measures

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Tube
  • Length(m)
    3
  • Height(mm)
    35
  • Trusco Code
    406-0971
  • Mass(g)
    5900
  • Features
    Holds back liquid without absorbing it.
  • Specifications
    String Type
  • Material
    Polyurethane
  • Amount Of Content
    1 Box (1 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (1 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 pcs)
1 Day(s)
-

Part Number : PLR212
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1 pcs)

Specificationtitle

  • Product Model
    Tube
  • Length(m)
    3
  • Height(mm)
    35
  • Trusco Code
    406-0971
  • Mass(g)
    5900
  • Features
    Holds back liquid without absorbing it.
  • Specifications
    String Type
  • Material
    Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It stops dampening without absorbing liquid.
●The bottom sticks easily, expansion of leak can be prevented.
●It is a stand out yellow color.
●It also correspondences to flexible and irregular curves.

Specification

●H x L(mm):35 x 3
●SPQ(piece):1
●String Type

Materials

●Polyurethane

Warning

●The usual expiration date is approximately 5 years.
●Please regularly check that the stored product is ready for use.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)