(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® Spill Response Bag (for Oil, Cooling Water, Solvent, Water)

PIG® Spill Response Bag (for Oil, Cooling Water, Solvent, Water)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Easily identifiable easy-to-carry oil / liquid leakage prevention kit.
[Features]
· Durable waterproof bags are yellow for easy identification.
· Includes handle for convenient carrying and hanging.
· Hook-and-loop tape cover allows the bag to be easily opened and closed.
[Applications]
· For carrying around and hanging on walls.
· Absorbent material designed for use with oil, solvents, water, etc.

Basic Specifications

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    34.9 L/ set
  • Width(mm)
    495
  • Height(mm)
    533
  • Depth(mm)
    165
  • Trusco Code
    406-0687
  • Mass(g)
    5900
  • Features
    This sturdy and waterproof bag has a safe yellow color that easily stands out.
  • Specifications
    Bag type
  • Material
    Main Body: Polyethylene (PE)
  • Contents
    Polypropylene (PP), Magnesium, Aluminum Silicate
  • Set Content
    Blue Pig Socks (4048) x 4, Pig Mat (MAT203A) x 28, Disposal Bags (BAG201-S) x 5
  • Amount Of Content
    1 Set (Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 28 / Disposable Bag [BAG201-S] X 5)
Part Number
Amount Of Content

Refine by

  • 1 Set (Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 28 / Disposable Bag [BAG201-S] X 5)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 28 / Disposable Bag [BAG201-S] X 5)
12 Day(s)
-

Part Number : KIT220
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Blue Pig[[(R)]] Sock [4048] X 4 / Pig[[(R)]] Mat [MAT203A] X 28 / Disposable Bag [BAG201-S] X 5)

Specificationtitle

  • Product Model
    Absorbent Material Kits
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    34.9 L/ set
  • Width(mm)
    495
  • Height(mm)
    533
  • Depth(mm)
    165
  • Trusco Code
    406-0687
  • Mass(g)
    5900
  • Features
    This sturdy and waterproof bag has a safe yellow color that easily stands out.
  • Specifications
    Bag type
  • Material
    Main Body: Polyethylene (PE)
  • Contents
    Polypropylene (PP), Magnesium, Aluminum Silicate
  • Set Content
    Blue Pig Socks (4048) x 4, Pig Mat (MAT203A) x 28, Disposal Bags (BAG201-S) x 5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)