Oil Dry Pad 430X480

Oil Dry Pad 430X480

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    110 L/box
  • Longitudinal x Side(mm)
    430×480
  • Thickness(mm)
    2.6
  • Trusco Code
    407-8535
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
2 Day(s)
-

Part Number : 4348N
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    110 L/box
  • Longitudinal x Side(mm)
    430×480
  • Thickness(mm)
    2.6
  • Trusco Code
    407-8535
  • Mass(g)
    7200
  • Features
    Triple-layer non-woven fabric made of polyethylene.
  • Material
    Polyethylene (PET)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)