Oil Catcher (Natural Fiber)

Oil Catcher (Natural Fiber)

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Sheet-type adsorbent made of natural fiber that absorbs oil contents.
[Features]
· Sheet-type adsorbent made of natural fiber that absorbs oil contents.
· Particularly excellent in oil absorption, absorbs oil approximately 30 times its own weight.
· Both adsorption force and adsorption speed are 3 times higher compared to chemical fiber products.
· The hollow fiber in the macaroni structure prevents the dripping of oil after adherence.
· Natural fibers are used as the primary material for minimal deterioration over time and for excellence in stockpiling.
[Applications]
· Can be used for oil leakages around facilities for metalworking, etc., and for adsorption of floating oil inside coolant tanks of machine tools or small grease traps.
· Ideal for stockpiling earthquake preparedness goods at corporate offices (BCP measures).

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • 1 Bag (100 Sheets)
  • Clear
Oil absorption(L)

Refine by

  • 0.26
  • 1.1
  • 1.65
  • Clear
Length × width(mm)

Refine by

  • 200×200
  • 400×500
  • 500×500
  • Clear
Trusco Code

Refine by

  • 283-3603
  • 283-3590
  • 353-9946
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
0.26
200×200
283-3603
2 Day(s)
-

Part Number : TOC-T20
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    0.26
  • Length × width(mm)
    200×200
  • Thickness(mm)
    4
  • Trusco Code
    283-3603
  • Mass(g)
    80
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight.
  • Application
    This product does not absorb water
  • Material
    Plant-based natural fibers, main ingredient
1 Bag (10 Sheets)
1.65
500×500
283-3590
2 Day(s)
-

Part Number : TOC-T50
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    1.65
  • Length × width(mm)
    500×500
  • Thickness(mm)
    4
  • Trusco Code
    283-3590
  • Mass(g)
    500
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight.
  • Application
    This product does not absorb water
  • Material
    Plant-based natural fibers, main ingredient
1 Bag (100 Sheets)
1.1
400×500
353-9946
2 Day(s)
-

Part Number : TOC-T100
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Sheet
  • Application
    For Oil
  • Oil absorption(L)
    1.1
  • Length × width(mm)
    400×500
  • Thickness(mm)
    4
  • Trusco Code
    353-9946
  • Mass(g)
    3000
  • Features
    Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight.
  • Application
    This product does not absorb water
  • Material
    Plant-based natural fibers, main ingredient

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With adsorption power that is more than 30 times of its own weight with respect to mineral oil, animal and vegetable oils.
●NETIS registered product

Usage

●For oil.

Specification

●Sheet Type

Materials

●Plant-based natural textile fiber agent

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)