(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Absorber, Oil Absorption Sheet, Especially For Oil (With Dispenser Box Inside, Roll Type)

Absorber, Oil Absorption Sheet, Especially For Oil (With Dispenser Box Inside, Roll Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Oil absorbent material that will absorb only oil without absorbing water.
[Features]
· For oil only.
· It is perforated at 40 x 50 cm and can be cut without using a knife.
· Absorbs more than 10 times its own weight in oil.
· When contacted with oil, it becomes noticeable, allowing oil residues and leakage spots to be detected.
· It is possible to cover a large area inexpensively.
[Applications]
· As measures against oil leakage during maintenance work and around facilities.
· For collecting floating oil in oil-water separation tanks

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Roll
  • Application
    For Oil
  • Thickness(mm)
    3
  • Length(m)
    30
  • Features
    Perforated and can be cut without using a knife.
  • Material
    Polypropylene (PP)

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (1 Rolls)
  • Clear
Details Type

Refine by

  • Dispenser
  • Rolled Type
  • Clear
Oil absorption(L)

Refine by

  • 48
  • 96
  • Clear
Width(mm)

Refine by

  • 400
  • 800
  • Clear
Trusco Code

Refine by

  • 409-7564
  • 409-7556
  • 409-7548
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 Rolls)
Dispenser
48
400
409-7548
1 Day(s)
-

Part Number : TASD-403
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (1 Rolls)

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil
  • Details Type
    Dispenser
  • Oil absorption(L)
    48
  • Thickness(mm)
    3
  • Width(mm)
    400
  • Length(m)
    30
  • Trusco Code
    409-7548
  • Mass(g)
    5500
  • Features
    Perforated and can be cut without using a knife.
  • Material
    Polypropylene (PP)
1 Roll
Rolled Type
48
400
409-7556
1 Day(s)
-

Part Number : TASR-403
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil
  • Details Type
    Rolled Type
  • Oil absorption(L)
    48
  • Thickness(mm)
    3
  • Width(mm)
    400
  • Length(m)
    30
  • Trusco Code
    409-7556
  • Mass(g)
    4000
  • Features
    Perforated and can be cut without using a knife.
  • Material
    Polypropylene (PP)
1 Roll
Rolled Type
96
800
409-7564
1 Day(s)
-

Part Number : TASR-803
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Roll
  • Application
    For Oil
  • Details Type
    Rolled Type
  • Oil absorption(L)
    96
  • Thickness(mm)
    3
  • Width(mm)
    800
  • Length(m)
    30
  • Trusco Code
    409-7564
  • Mass(g)
    8000
  • Features
    Perforated and can be cut without using a knife.
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Perforations are included by every 500 mm blade, and cutting is possible without using a sewing machine.

Usage

●For oil.

Specification

●Roll Type
●Thickness: 3mm

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)