(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Performance Natural Fiber Oil Catcher Tube

High Performance Natural Fiber Oil Catcher Tube

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Oil absorbent made of natural fiber that adsorbs oil with less aging deterioration and excellent stockpiling capacity.
[Features]
· Particularly excellent in oil absorption, capable of absorbing oil approximately 30 times its own weight.
· Can be connected by attaching strings (sold separately) to its tube-shaped ends.
· Both adsorption force and adsorption speed are 3 times higher compared to chemical fiber products.
· The hollow fiber in the macaroni structure prevents the dripping of oil after adherence.
[Applications]
· Can be used at building and construction sites.
· Ideal for preventing diffusion around production lines, around drain devices, in automobile maintenance factories, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tube
  • Application
    For Oil
  • Oil absorption(L)
    3
  • Length(m)
    1.2
  • Outer Diameter(mm)
    70
  • Trusco Code
    283-3611
  • Mass(g)
    100
  • Features
    Tube-type adsorbent made of natural fiber absorbing oil contents.
  • Application
    This product does not absorb water
  • Material
    Plant-based natural fibers, main ingredient
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TOC-T7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube
  • Application
    For Oil
  • Oil absorption(L)
    3
  • Length(m)
    1.2
  • Outer Diameter(mm)
    70
  • Trusco Code
    283-3611
  • Mass(g)
    100
  • Features
    Tube-type adsorbent made of natural fiber absorbing oil contents.
  • Application
    This product does not absorb water
  • Material
    Plant-based natural fibers, main ingredient

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Especially excellent for oil adsorption, it can adsorb oil approx. 30 times its own weight.
●String(separate order)can be attached to both ends of the tube and connection is possible.
●NETIS registered product

Usage

●For oil.

Specification

●Oil Absorption Amount(L/piece):3.3
●Outer Diameter x L(mm x m):70 x 1.2
●SPQ(piece):25
●Tube Type

Materials

●Plant-based natural textile fiber agent

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)