• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
High Performance Natural Fiber Oil Catcher Pillow

High Performance Natural Fiber Oil Catcher Pillow

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Bulk-type adsorbent made of natural fiber absorbing oil contents.
· Particularly excellent in oil absorption, capable of absorbing oil approximately 30 times its own weight.
[Applications]
· For oil. (This product does not absorb water)
· It is useful for treating floating oil in side ditches, water-discharging ditches, and oil-water separation tanks.

Basic Specifications

  • Product Type
    Pillow
  • Application
    For Oil
  • Oil absorption(L)
    15
  • Length × width(mm)
    250×500
  • Trusco Code
    329-0131
  • Amount Of Content
    1 Bag (2 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
11 Day(s) or more
-

Part Number : TOC-T500
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Type
    Pillow
  • Application
    For Oil
  • Oil absorption(L)
    15
  • Length × width(mm)
    250×500
  • Trusco Code
    329-0131
  • Mass(g)
    1000
  • Features
    Bulk-type adsorbent made of natural fiber absorbing oil contents.
  • Application
    This product does not absorb water. It is useful for treating floating oil in side ditches, water-discharging ditches, and oil-water separation tanks.
  • Specifications
    Bulk Type
  • Material
    Plant-based natural fibers, main ingredient

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bulk type adsorbent made of natural fiber which adsorbs oil.
●Especially excellent for oil adsorption, it can adsorb oil approx. 30 times its own weight.
●NETIS registered product

Usage

●For oil.(It does not absorb water.)

Specification

●Oil Absorption Amount(L/piece):17
●L x W(mm):250 x 500
●Q'ty Per Bag(piece):2
●Bulk Type

Materials

●Plant-based natural textile fiber agent

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)