(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Oil Dry G-100

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Oil Dry
Part Number: G-100

Standard Unit Price: - Special Price -
Quantity: A bag
Days to Ship: 1 Day(s)

[Features]
· Deal with oil fluid completely by spreading this product over spilled oil.
· Ideal for stockpiling as a solution for sudden spillage accidents.
[Applications]
· For oil and water.

Specifications of G-100

  • Specifications
    • STOCK
  • Product Model
    Flakes
  • Use
    For Oils and Water
  • Oil Absorbency
    19 L/Bag
  • Longitudinal x Side(mm)
    650×420
  • Trusco Code
    126-3374
  • Mass(g)
    18000
  • Features
    Just a sprinkle to perfectly deal with any spilled oil.
  • Material
    Highly porous baked natural clay (approx. 60%).

Please check the type/dimensions/specifications of the part G-100 in the Oil Dry series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)