(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mop Hanger RC Type

Click this image to zoom it.

Move the mouse over the image to zoom

Mop Hanger RC Type

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
·The bottom tray can be removed, making it easy to dispose of accumulated water and clean it.
·It uses an arm-type hook that can be attached and detached instantly.
[Applications]
·For cleaning supply storage.

Basic Specifications

  • Product Model
    Mop Hanger
  • Depth(mm)
    505
  • Height(mm)
    1375
  • Body / Option
    Main Body
  • Use
    For storage of cleaning products.
  • Specifications
    Assembly type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 536
  • 930
  • Clear
Summary

Refine by

  • 6-piece
  • 12-piece
  • Clear
Trusco Code

Refine by

  • 356-8067
  • 356-8059
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
930
12-piece
356-8059
30 Day(s)
-

Part Number : CE-491-330-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    930
  • Depth(mm)
    505
  • Height(mm)
    1375
  • Body / Option
    Main Body
  • Summary
    12-piece
  • Trusco Code
    356-8059
  • Mass(g)
    11500
  • Use
    For storage of cleaning products.
  • Specifications
    Assembly type
1 unit
536
6-piece
356-8067
30 Day(s)
-

Part Number : CE-491-340-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Mop Hanger
  • Width(mm)
    536
  • Depth(mm)
    505
  • Height(mm)
    1375
  • Body / Option
    Main Body
  • Summary
    6-piece
  • Trusco Code
    356-8067
  • Mass(g)
    9000
  • Use
    For storage of cleaning products.
  • Specifications
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)