(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Foot Mat with Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Foot Mat with Holes

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Cushioned indoor floor mat that helps to reduce strain on legs and hips.
[Features]
·The 17mm-thick cushioning reduces the burden on your body and reduces fatigue even when standing for long periods of time.
·Excellent water resistance and oil resistance.
[Applications]
·Supports the safety and fatigue reduction of standing work in factories, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Thickness(mm)
    17
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Inner capacity
    1 pc.

Details

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 450
  • 750
  • 900
  • Clear
Length(m)

Refine by

  • 0.75
  • 0.9
  • 1.5
  • Clear
Trusco Code

Refine by

  • 360-7771
  • 360-7763
  • 360-7755
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450
0.75
360-7755
1 Day(s)
-

Part Number : AM04
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    450
  • Length(m)
    0.75
  • Thickness(mm)
    17
  • Trusco Code
    360-7755
  • Mass(kg)
    0.7
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
1 pc.
750
0.9
360-7763
1 Day(s)
-

Part Number : AM05
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    750
  • Length(m)
    0.9
  • Thickness(mm)
    17
  • Trusco Code
    360-7763
  • Mass(kg)
    1.4
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
1 pc.
900
1.5
360-7771
1 Day(s)
-

Part Number : AM06
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    900
  • Length(m)
    1.5
  • Thickness(mm)
    17
  • Trusco Code
    360-7771
  • Mass(kg)
    3.1
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resisting pressure of human body skin level cushioning properties is distributed, a mat that can reduce fatigue of the lower body.
●Excellent in water resistance and oil resistance.

Specification

●Thickness(mm):17
●Color:Black
●SPQ(sheet):1

Materials

●Nitrile Rubber(NBR), Polyurethane(PUR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)